LITIX™ Pixel Rear
Overview
LITIX™ Pixel Rear multi-channel products fulfill the growing demand for animated front and rear LED lighting
The LITIX™ Pixel Rear family with its multi-channel products fulfills the growing demand for animated front-rear (and front) LED lighting. TLD7002-16ES as the first product has been developed according to ISO 26262 and is complying with ASIL-B.
- 16-channel linear current sinks
- Output current<= 76.5 mA/channel
- Parallel output for higher current
- 16 independent 14-bit PWM engines
- Integrated HSLI IF, up to 2 Mbps
- ISO 26262, process ASIL-B compliant
16-channel linear current sink for animated front & rear LED lighting
- 16-channel device with integrated and protected output stages, optimized to drive LEDs
- High regulated output current up to 76.5 mA per channel
- 16 independent 6-bit configurable global output current configurations ranging from 5.625 mA to 76.5 mA
- 16 independent 14-bit PWM engines from 100 Hz up to 2 kHz
Developed according to the ISO 26262 framework - extended diagnosis
- Configurable thermal derating
- Configurable LED open, short and single-LED-short thresholds
- Digital feedback of external two voltage measurements (NTC/PTC)
- Future bus driven architecture: Integrated HSLI transceiver, CAN-FD physical-layer compatible up to 2 Mbps
- Developed according to ISO 26262 with a process complying with ASIL-B
Dynamic exterior front and rear lighting applications
Potential Applications
- Open-drain LED driver with high-speed lighting interface (HSLI - UARToverCAN)
- Automotive rear light functions such as the tail, stop, and sequential (dynamic) turn indicator
- Animated light functions like “welcome/goodbye” functions or grille lighting
- Interior lighting functions for ambient lighting (RGB color control), illumination, and dash-board lighting
- LED panels for industrial applications and instrumentation
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Products
Training
- Understand of how to connect the OTP programmer to the PC and to the TLD7002-16ES device
- Be aware of the OTP wizard GUI advantages when programming the TLD7002-16ES OTP memory
- Recognize Infineon’s set of LED driver families for automotive rear lighting
- Apply Infineon’s chip-set in a conventional rear lighting architecture and its extension for dynamic effects
- Be able to identify solutions for rear lighting architecture challenges
- Understand the usage of smart linear drivers, and get to know the key features and benefits of using TLD7002-16ES for dynamic rear lighting solutions
- Know how the TLD7002-16ES high speed lighting interface, HSLI, is composed of and
- Identify the features and architecture of the multi-channel LED driver low-level driver and understand what the multi-channel LED driver low-level driver service layer and control layers are and how to use them
- Get to know the key features and benefits of using TLD7002-16ES for dynamic rear light solutions
- Get some hints on the PCB layout design and thermal management using the headroom control feature
Support