IPT010N08NM5
Overview
Single N-Channel OptiMOS™ 5 power MOSFET 80V 1.05mΩ 425A in a TOLL package
IPT010N08NM5 is Infineon’s best-in-class 80V power MOSFET in a TO-Leadless (TOLL) package, offering the industry’s lowest on-state resistance RDS(on) at both 25˚C and 175˚C. The OptiMOS™ 5 silicon technology is Infineon’s latest generation of power MOSFETs and is specially designed for synchronous rectification for telecom and server power supplies. Combined with the TOLL package, IPT010N08NM5 is targeted for high-current applications (up to 425 A), such as forklifts, light electric vehicles (LEV), low voltage drives and, battery management system (BMS).
Summary of Features
- Very low RDS(on) at 25˚C and 175˚C
- Low gate charge (Qg) and output capacitance
- High-current rating
- Optimized for synchronous rectification
- Ideal for high frequency switching
Benefits
- Increased power density
- Low voltage overshoot
- Less paralleling required
- Highest system efficiency
- Reduced switching and conduction losses
Potential Applications
- Telecom
- Server
- Low voltage drives
- Light electric vehicles
- Battery management (BMS)
Quality
Support