ISS17EP06LM
P-channel MOSFETs in normal and logic level, reducing design complexity in medium and low power applications
OptiMOS™ P-channel 60V MOSFETs in SOT-23 package is ideally suited for load switch, battery management as well as reverse polarity protection applications. Main advantage of OptiMOS™ P-channel MOSFETs is the simplifying of the design complexity in medium and low power applications. Its easy interface to Microcontroller Unit (MCU), fast switching as well as avalanche ruggedness makes Infineon’s OptiMOS™ P-channel MOSFETs suitable for high quality demanding applications. The products improve efficiency at low loads due to low Qg.and are available in normal and logic level featuring a wide RDS(on) range.
Summary of Features
- VDS = -60V
- Wide RDS(on) range
- Normal Level and Logic Level availability
Benefits
- Easy interface to MCU
- Improved efficiency at low loads due to low Qg
- Fast switching
- Avalanche ruggedness
Potential Applications
- Battery
- Consumer
- Industrial automation
- Industrial drives