BTM9010EP The MOTIX™ BTM9010EP is a fully integrated H-bridge motor driver with small footprint and adjustable slew rate at two levels for an improved EMC performance. It operates via direct interface.
Overview
The MOTIX™ Full Bridge IC provides a cost optimized solution for easy design in. The supply voltage of the device is at 7 V to 18 V. It suits automotive applications with limitation of minimum 10A and covers PWM frequency of up to 20 kHz. BTM9010EP stands out due to its small (4,9 x 6,0mm) package with exposed pad leading to enhanced thermal conductivity. It features current sense for both, high side and low side.
Summary of Features
- Supply voltage at 7 V to 18 V
- Extended supply voltage 4.5 V - 40 V
- Current limitation of minimum 10A
- PWM operation up to 20kHz
- AEC-Q100 qualified (Grade 1)
- Adjustable slew rate at 2 levels
- Internal charge pump
- Half-bridge independent mode
- Current sense and error flag pin
- Current sense for high side and low side
- OL detection w/o current sense method
- Digital pins 3.3V/5V MCUs
Benefits
- Small package with very low pin count
- No need for external capacitors
- Costs savings
- Enhanced thermal conduction, exposed pad
- More flexible half bridge control
- Optimized EMC performance
Potential Applications
- Door lock / safe lock
- Fuel/e-charging lid
- Mirror fold
- Door cinching latch
- Trunk cinching latch
- Body control modules
Diagrams
Training

- Know the MOTIX(TM) BTM90xx product family
- Be acquainted with the product features and application configurations
- Learn to select the proper variants for specific applications
Support