TLE9166EQ MOTIX™ TLE9166EQ: Powerful, versatile multi half-bridge IC for door control modules and zone controllers, offering top performance and flexibility.
Overview
MOTIX™ TLE9166EQ multi half-bridge IC is perfectly suited for door lock, safe lock, mirror fold and adjustment functionalities, offering precise and accurate motor control for optimized performance. MOTIX™ TLE9166EQ offers a compact solution with small package and inrush current (IC) management for DC motors, incandescent bulbs and LEDs, ensuring seamless integration and optimized power delivery.
Summary of Features
- Range 5.5 V – 20 V (ext. 40 V)
- 6 half-bridges
- 6 internal PWM
- Configurable slew rate
- 25 kHz PWM capable
- 6 high-side switches
- Voltage regulator for off-board sensor
- MOSFET driver - electrochromic mirror
- MOSFET driver - mirror heater
- Current monitoring
- SPI interface
- Timeout watchdog
Benefits
- High config. & detailed diagnostics
- Compact solution & INC bulbs with IC
- HS switches for LED module control
- Scalable module integration for ZDC
Potential Applications
- Classic door modules - 1 mod. per door
- Front drives rear door modules
- Door zone controller
Diagrams
Training

- Identify the target applications, key features, and benefits of Infineon's MOTIX™ TLE9166EQ and TLE956x.
Support