MOTIX™ multi MOSFET gate driver ICs for BDC motors
MOTIX™ multi MOSFET gate driver ICs designed to control up to eight h-bridges
Infineon's MOTIX™ TLE9210x multi MOSFET gate driver IC are designed to control up to eight half-bridges (up to 16 n-channel MOSFETs) with one packaged device. They offer a reliable and cost optimized solution with state of the art diagnostic and protection. Further, the product family allows motor cascading: with MOTIX™ TLE92108 (8 half-bridges), up to 7 motors can be driven. All MOTIX™ TLE9210x products are qualified according to AEC-Q100.
- Motor brake mode
- Pin and SW compatible
- Scaling a variable No of motors
- Adaptive MOSFET control
- Qualified according to AEC-Q100
- Enable cost and space improvements
MOTIX™ multi MOSFET gate driver ICs from Infineon
The MOTIX™ TLE9210x is a family of multi MOSFET gate driver ICs, designed to control up to eight half-bridges (up to 16 n-channel MOSFETs) with one packaged device. A 24-bit Serial Parallel Interface (SPI) enables configuration of the MOTIX™ TLE9210x and is used to control the half-bridges. The SPI offers a wide range of diagnostic features such as the monitoring of the supply voltage, the charge pump voltage, temperature warning and overtemperature shutdown. Each gate driver monitors its external MOSFET drain source voltage for hard-short circuit conditions, while the devices can observe the current passing through the integrated current sense amplifier providing configurable soft-short circuit detection, in both cases providing active latching hardware protection independent of any software measures. The device is housed in a VQFN-48 with exposed pad, which supports optical lead tip inspection while providing optimal thermal performance and minimizing the required PCB space.
MOTIX™ TLE9210x series is an easier, smaller & more cost-efficient way to drive multiple half-bridges in DC motor control applications.
Benefits and highlights of multiple half-bridge driver ICs
- Enable cost and board space improvements – The MOTIX™ TLE9210x allows driving up to 8 half-bridges with one single driver IC, providing a very cost-effective solution on system level. Having only one driver device for several half-bridges enables further savings, such as less pick & place costs as well as less required PCB space compared to competing (discrete) solutions.
- Adaptive driver capability – Multi-stage slew rate control enables EMC tuning via SPI, including adjusting slew rate with independence from dead-time and turn on/off delays. The on-board measurement and self-adaption of external MOSFET switching times allows balancing of power dissipation vs. EMC performance, adjusts for MOSFET lot-to-lot variations.
- Motor brake mode – all variants are pin and software compatible. The MOTIX™ TLE9210x-232QX versions offer in addition a unique protection feature even in sleep mode. It can be configured as a permanent motor brake to avoid unintended movement of the motor. The motor brake can also be configured to be activated in case of supply overvoltage caused by motor working in generator mode to protect the system.
Introduction training to Adaptive MOSFET Control
Multi MOSFET gate driver ICs in automotive applications
The Infineon devices are optimized but not limited for automotive applications, with advanced protection and diagnostic features. ‒Target applications include, seat motor control, closure systems as power lift gate control or sliding doors, various control of loads in a body control module with only one device. For example, centralized door lock control, window lift, wiper, washer pumps to name a few.
Our reference design describes a detailed implementation of a central door lock application, where the control of all lock motors occurs from a central location such as from a body control module. It is shown how proper protection and diagnosis of external MOSFETs is ensured in combination with OptiMOS™-6 half-bridge MOSFETs and Traveo™ II CYT4BF series microcontroller, which is especially designed for body control modules. Login to myInfineon and download the documents here.
Discover our extensive design-in support offering
Enjoy the design-in process with the ecosystem provided by Infineon. In order to reduce time to market and development effort on customer side we offer comprehensive design-in support:
- MOTIX™ TLE9210x Device Driver provides a simple API to generate the control frames for controling externel half-briges
- Configuration tool: Config Wizard for MOTIX™ multi MOSFET gate driver ICs
- Evaluation boards, application kits and a reference design (central door lock)
- Training videos (online courses)
- Extensive documentation with user manual and application notes for overvoltage brake, off-state diagnostics, switching behavior analysis, MOSFET driver setting guide, rise fall time regulation and many more.
- Comprehensive support infrastructure and Infineon Developer Community
What is the adaptive MOSFET control feature?
With the use of our patented concept of adaptive MOSFET control - a multi-stage slew rate control enables EMC optimization via SPI, including adjusting slew rate with independence from dead-time and turn on/off delays. The on-board measurement and self-adaption of external MOSFET switching times allows balancing of power dissipation vs. EMC performance, adjusts for MOSFET lot-to-lot variations and reduces the need of end-of-line effort.

Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere , in any topic, and in your preferred language.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.

The MOTIX™ Multi MOSFET Driver IC block diagram shows the MOTIX™ TLE92108 device in a generic application setup and displays the functional blocks which are integrated in the driver device, e.g. the 2 flexible current sense amplifier (CSA) which can be used on HS, LS or in phase and the integrated dual stage charge pump (CP) which supports reverse battery protection and the usage of normal level MOSFETs.
For the TLE92108 devices Infineon offers two options: An App Kit and an evaluation board.
![]() |
Infineon‘s MOTIX™ TLE92108-23QX APPKIT offers an easy method to measure and evaluate the MOTIX™ TLE92108-23xQX MOTIX™ Multi-MOSFET Driver IC. The graphic user interface allows many possibilities to configure the device for control and diagnostic. The main board is loaded with Infineon's MOTIX™ MOTIX™ Multi-MOSFET Driver IC MOTIX™ TLE92108-232QX, includes 8 half-bridge MOSFETs and an active reverse polarity protection. Connect the uIO stick and get started using the Configuration Wizard for MOTIX™ TLE92108-232QX in the Infineon Toolbox. Click here to visit the board page and get more information. |

Infineon's Multi-MOSFET Driver ICs are optimized for automotive comfort motor control applications. Semiconductor solutions are getting more and more attractive to replace relay based solutions in automotive motor control. Increasing numbers of motors and increasing pressure on saving space, weight and costs accelerate the trend. Furthermore semiconductors lever benefits such as diagnostic feedback, higher efficiency, longer life time, higher precision, fast switching and programmability. Seat as one example of comfort applications requires a smooth movement of the seat and the passenger, what can be realized by PWM with ICs.
The PWM capable devices of the TLE9210x product family offer moreover an integrated slew rate regulation via SW to overcome the challenge of increased EMC caused by common PWM. The high integration factor of the device and scalability within the family allows high flexibility in changing numbers of motors in a seat application to use one design only for several platforms, no matter if low level equipped power seats or high level with e.g. 11 motors controlled from one ECU.

Infineon provides a broad portfolio for comfort applications as power lift gate and other closure systems (sliding doors, tailgate or power roof). In case of the TLE9210x family Infineon offers a dedicated product variant with an integrated motor brake mode. This is an advanced feature to prevent system damage by manual closure, what is a fundamental challenge for closure applications. The motor brake is configurable and usable in sleep mode without compromising the outstanding low sleep current of these devices. The regulated slew rates via SW realize an optimized EMC behavior during PWM independent of the MOSFET variation. Use TLE92104 for driving 2 lifting motors or extend to TLE92108 and drive additional motors as cinching latch or different functions of the trunk zone.

- Adaptive MOSFET control, a technology that will help you successfully overcome the challenges in bringing an ECU to market!
- Reduce power dissipation, easily pass EMC testing and mitigate supply chain issues!

- Understand the challenges that automotive auxiliary water pump applications face
- Find out about the different topologies used for thermal management for different drivetrains and learn which solutions Infineon provides for automotive water pump applications

- Learn about Infineon’s MOTIX™ TLE9210x, which is a family of Multi MOSFET Driver ICs, designed to control up to eight half-bridges (up to 16 n-channel MOSFETs) with one packaged device
- Get also an overview of overview of main features and applications

- Become familiar with the main Seat Control functions
- Recognize customers’ top system-level needs and how Infineon’s chipset offering can meet them