KIT_AURIX_TC275_TRB

The KIT_AURIX_TC275_TRB is a versatile tool, providing quick access to the capabilities of TriCore's powerful architecture. The evaluation board also includes several sets of development tools, which are stored on the included Evaluation Board CD-ROM. The Kit allows easily the development of TriCore applications with the corresponding tools.

Order Nr.: KITAURIXTC275TRBTOBO1
MCU Derivate: :  TC27xT
CPU Clock: 200 MHz

Buy online

Summary of Features:

  • Infineon’s TC2X5 (e.g. TC275TC265, TC2D5) Controller in LQFP-176 Package
  • FlexRayTransceivers
  • Safety device (optional)
  • High Speed CAN Transceivers
  • USB to UART bridge
  • EthernetGigabit PHY
  • Serial Eeprom
  • LIN Transceiver
  • Crystal 20MHz (default) or External Clock
  • USB miniWiggler JDS for easy debugging
  • 8 Low Power Status LEDs
  • 8-DIP switches for configuration
  • access to all pins of controller
  • 100mm x 160mm (EURO-Board)
  • optional power supply via USB 

See full features