KIT_A2G_TC365_5V_TRB_S

With this general purpose AURIX™ TC365 evaluation board, customers can quickly start to develop, evaluate and test their software. The TC365DP device is mounted on a socket so that it can be easily changed, making it particularly suitable for early projects.
Summary of Features:
- Infineon's TC3X5 (TC375, TC365) AURIXTm 2G Controller in LQFP-176 Package
- FlexRayTM 1) Transceivers
- High Speed CAN Transceivers (CAN-FD capable)
- USB to UART bridge
- Ethernet PHY
- Serial Eeprom
- LIN Transceiver
- Crystal 20MHz (default) or External Clock
- USB miniWiggler JDS for easy debugging
- 8 Low Power Status LEDs
- 8-DIP switches for configuration
- access to all pins of controller
- 100mm x 160mm (EURO-Board)