KIT_A2G_TC397_24V_GTW

Infineon has combined its wealth of experience in microcontroller design to create a new 24V Automotive Gateway evaluation board that can cover a broad range of automotive and CAV applications. Either for gateway, sensor fusion or telematics systems, this new evaluation board is the ideal solution for bringing projects out of the paper, being the right environment for rapid prototyping while minimizing R&D efforts and time to market.
AURIX™ – TC3xx family:
- AURIX™ TC397XX
- Up to 6 CPUs at 300 MHz
- Up to 16 MB internal Flash/7 MB internal SRAM
- 1 Gbit Ethernet QoS MAC with 4 Tx and 4 Rx DMA channel/queues
- Support of Ethernet standards IEEE 802.1AS-2011 and 802.1-Qav-2009, 802.1AS – IEEE 1588-2008 (TC397XX B-step)
- A standby controller to support low power modes
Realtek RTL9047AA switch:
- 5x 100Base-T1 integrated PHY
- 2x 100/1000 xMII ports for connecting a CPU
- AVB fully supported - QoS, time synchronization, traffic shaping
- AEC-Q100 grade 1 (-40 ~ 125°C)
- Flash-less design
- Lowest BOM required
Rosenberger H-MTD® connector:
- Modular and scalable connection system for automotive Ethernet
- High performance 100 Mbps and 1 Gbps according to IEEE 100Base-T1/1000Base-T1
Included with the kit:
- Only the kit hardware
Not included with the kit (can be separately purchased)
Power supply unit KIT_A2G_GWEXT_FR_LIN:Gateway Extension Flexray/LIN
KIT_A2G_GWEXT_CAN : Gateway Extension CAN
KIT_A2G_GWEXT_ETH: Gateway Base-T1 – Rosenberger Board Connector
Key benefits:
- AURIX™ Computing Performance, flexibility, scalability, integrated safety and security support
- Specially designed for 24V architecture systems (CAV)
- Fast prototyping and minimization of R&D resources
- Multiple connectivity capabilities