DC-DC Power Solution for Altera FPGAs
Featured Power Solution: Intel® Cyclone® 10 LP compact power design

Infineon has a wide range of DC-DC power products for Altera FPGA/SoC families: Stratix, Arria, Cyclone, MAX.
Hot and new designs:
- Infineon power solutions for Intel® Cyclone® 10 LP
Featured power solution: 160 W Arria® 10 / Stratix® X FPGA of Altera Corporation

Arria 10 – 160W Power Design
EVAL_35204-PMAC1 Coming Soon
- Multi-macro power solutions
- 3-phase/2-phase core rail to 90 A + POL for scalable 50 W to 160 W
- Platform and SERDES (up to 48 lines) power rail options
- Integrated sequencing, fault management, telemetry and voltage margining
- Replace expensive power modules with turnkey proven designs
- Mini-slammer for transient testing
- Test validation, Performance data, schematics, layout files available
IRPS5401 PMBus PMIC Design for Arria 10 20W-28W
Other Infineon Power Solutions
Please choose a subcategory
Altera processors, powered by Infineon
Applications | Power | Voltage / Current | Key Requirement |
FPGA / SoC
Comms / Industrial |
Core | 0.85V to 1.2V Range 1: 4A to 25A Range 2: 40A to 100A+ |
DC 1% AC + ripple 2% 2, 3, 4 phase scalable Current sharing POL 2 phase options Multi-phase controllers 3, 4 phase options AVS futures |
Platform | 1.35V, 1.5V, 1.8V, 2.5V Range 1: 2A to 4A Range 2: < 10A |
DC 3% Power Up Sequencing |
|
Peripheral | 3.3V, 5.0V 2A to 10A |
DC 3% - 5% | |
SERDES | 0.95V to 1.35V 3A to 20A+ |
2 to 3 rails 1% DC; 2% AC Power Up/Down; Use case sequencing Low < 5mV ripple |
|
Comms I/O Fabric | 0.67V, 0.78V, 1V, 1.2V, 1.8V, 2.5V 2A to 4A |
DC 1% - 3% |
Disclaimer
a. Altera, the Altera logo, Arria, the Arria logo, Cyclone, the Cyclone logo, Intel, the Intel logo, the Intel Inside logo, MAX, Nios, Quartus, the Quartus logo, Stratix, the Stratix logo are trademarks of Intel Corporation or its subsidiaries in the U.S. and/or other countries.
b. Infineon’s power solutions are based on estimations utilizing publicly available power estimator tools such as Intel® Quartus® Altera® EPE®, PDF®, and Quartus® and solely based on Infineon’s independent lab testing.
c. Infineon power solutions are not validated or verified by Intel® or Altera®.