AURIX™ Microcontroller for makers: Explore possibilities
Respiration rate and heart rate monitoring using our 24GHz sensor IC & AURIX™ MCU | Infineon
Caaresys & Infineon partnered-up to demonstrate and develop an in-cabin vital sensing module to remotely monitor users’ respiration- and heart rate. The current solution is based on the AURIX MCU platform and Infineon’s 24 GHz radar sensor IC, BGT24ATR11.
Create a | height measurement demo | & mini-gaming machine | with Shield2Go and AURIX™
Highlighting different applications powered by our sensors, Andreas is showing us two examples. Based on our Shield2Go and AURIX™ micro controller he demonstrates a setup for simple height measurement. A mini - gaming application was realized, by using the Infineon 3D magnetic sensor.
AURIX™ Autonomous Robot | navigates using | ultrasonic sensor
Makers corner on embedded world showed a lot of great demonstrators powered by Infineon solutions. One of the demos is our autonomous robot. Powered by AURIX™ micro controller. These micro controllers were developed for automotive and industrial applications. Let's see the result showcased at the makers corner...
Drones of FUTURE | Mini drones and multicopter | #ew19 | Infineon
During embedded world 2019, we showed some interesting applications on mini drones. Powered by AURIX™ and there was a XMC4700 solution also. Check it out.
Multicopter solutions with AURIX™ and CoolGaN™
Multicopter demonstrator shown during electronica 2018. Learn how different products like, AURIX™, CoolGaN™ and DPS310 pressure sensor are implemented in this Multicopter example.