The platform demonstrates performance of Infineon’s power MOSFET family OptiMOS™ in the D2PAK, D2PAK 7-pin and the TO-Leadless packages, in terms of parallelization and thermal behavior. Several voltage levels are available.
The demoboard is intended to interface with Infineon’s XMC™ demoboard drive card XMC4400, providing the system control. Accompanying boards (power boards, master mother board, mother boards, daughter boards and capacitor boards) provide the functionality and interconnections for a complete customized power system solution.
The platform consists of several different boards (modules) that can be used to build up a functional power assembly. By role (or functionality) in the setup, the modules can be arranged into four categories: power boards, mother boards and master mother board, daughter boards and capacitor boards.
Infineon also provides a supporting software package. Please find additional information on how to install in the user manual.