OptiMOS™ quad-phase power modules 280 A in 10x9x5 mm package
Reducing the TCO of Generative AI data centers
Data centers are experiencing unprecedented growth primarily driven by increased investments in artificial intelligence (AI). Data centers are currently responsible for more than two percent of global energy consumption. Fueled by AI, the power demands within data centers are expected to grow by 165% between 2023 and 2030. Continually improving the efficiency and power densities of power conversion from grid-to-core is vital to enable further advancements in compute performance while reducing total cost of ownership (TCO).