Smart Advent Calendar
Calendar controlled by a XMC1100 and Smart Switches
This smart advent calendar is equipped with a XMC1100 Boot Kit, the 24V Protected Switch Shield with BTT6030-2EKA and BTT6020-1EKA and a self made shield containing five BTS3035TF low side switches.
The five low and five high side switches are connected in a matrix setup. This reduces the BOM and allows to switch 25 actors with only 10 output ports. Based on the information of a real time clock (RTC) the XMC microcontroller is switching a pair of low and high side switches to open one the calendars 24 doors.
The actors are self produced constant magnetized electromagnets, the calendar itself is build out of laser cuted wooden panels. A description of the assembly process can be found in the application note below.
Summary of Features
- 25 actuators controlled via 10 outputs
- High power smart switches
- No need to search for the right door
How to build one
Start with building the wooden frame. We cut the parts with a laser, you can also use traditional tools for manufacturing.
The files can be found below.

After the basic Box is done you create the 25 actors (we used two actors for the day 24s double door).
The actors are build by winding an isolated copper wire around an iron nail.

This actors are glued in the box and connected according to the following Block diagram
Documents
-
Smart Advent Calendar Application Note
Share 01_00 | Nov 12, 2018 | PDF | 1.36 mb
Laser cut files
-
Smart Advent Calendar – AI files
Share 01_00 | Nov 05, 2018 | ZIP | 1.7 mb
-
Smart Advent Calendar – CorelDRAW X7
Share 01_00 | Nov 05, 2018 | ZIP | 124 kb
-
Smart Advent Calendar – PDF
Share 01_00 | Nov 05, 2018 | ZIP | 36 kb
Image | Board | Family | Description | Status |
![]() |
24V_SHIELD_BTT6030 | High/Low Side Switch | The 24V Protected Switch Shield for Arduino is used to drive resistive, capacitive as well as inductive loads (e.g. truck bulbs, car bulbs, valves, motors, relays, capacitors, LEDs) & fast prototyping and in-expensive evaluation of the PROFET™+ 24V devices.
|
active and preferred |
![]() |
KIT_XMC11_BOOT_001 | Microcontroller | The XMC1100 CPU Card for Arduino TM has two rows of pin headers which fully compatible with Arduino TM shield . Hence, user can buy various Arduino shield boards off - the - shelf to test the capabilities of XMC1100 Microcontroller. | active and preferred |