RF Transistor
Radio frequency (RF) transistors
RF Transistor subcategories
Looking to design a low noise RF amplifier? Be it in sub-GHz frequencies or higher frequencies up to 12 GHz - we have got you covered! Infineon Technologies offers one of the widest portfolios of RF transistors which offer exceptionally low NF, high gain, and high linearity at low power consumption levels. Our radio frequency transistors could be used as an RF amplifier supplier in automotive applications (active antenna), GNSS, walkie talkie, LiDAR, Wi-Fi Routers, UWB, 5.8 GHz radar, CPE, wireless infrastructure, set-top boxes, industrial electronics such as automation, lighting, and the list goes on. Along with providing a wide NPN RF transistor portfolio, our products offer outstanding quality and reliability, assuring long-term supply while still offering an attractive price point.
Infineon’s portfolio of solutions
Infineon offers RF transistors specifically designed for low noise and high linearity application requirements. Whether you require cutting-edge wideband RF bipolar transistors operating at up to 12Ghz or cost-optimized solutions within the low MHz range, you will find the best-placed product for your application.
Infineons offers high linearity RF transistors for amplifiers up to 6GHz. They are offered in leaded- and leadless packages for ease of integration.
Infineon’s portfolio also includes low noise RF transistors for frequencies up to 12GHz and with exceptional noise figures as low as 0.4 dB. They are offered in both discrete and integrated (MMIC) device types.
Over 50 products are available, offering outstanding performance for wireless applications with high gain and minimal power consumption.