High Linearity RF Transistors
Overview
Infineon Technologies offers high linearity RF transistors that are ideal for use in medium RF power amplifier applications. These cover a broad operating frequency range from a few MHz up to 6 GHz. They offer high linearity as an RF transistor amplifier with high OIP3 (30 dBm) and high OP1dB (as high as 20 dBm). Common applications include wireless and satellite communications, multimedia devices, and cordless phones.
Take a look at the RF Transistors homepage to find high linearity transistor products best suited to a range of use cases. Also available is comprehensive support on the available simulation models and application notes. In case further support is needed, please don’t hesitate to contact us directly.
Products
Highlights
Support