my-d™ move
Designed for a broad range of cost-optimized applications
my-d™ move products from Infineon are specially designed to meet the requirements of the increasing NFC market for smart memories. Broad functionality makes Infineon’s my-d™ family suitable for a wide range of cost-effective applications including transport ticketing, access management, NFC device pairing, and smart posters. The implemented command set eases the usage in existing applications and infrastructures.
Based on SLE 66R01P, the SLE 66R01PN already contains a pre-configuration of the NFC memory indicating the INITIALIZED state according to the definition of the NFC Forum™ Type 2 Tag life cycle. Due to that, the my-d™ move NFC is ready to be implemented in NFC infrastructures.
To facilitate effective contactless ticketing, my-d™ move products are anticollision compliant to ISO/IEC 14443-3 Type A standards, allowing multiple proximal contactless cards to operate simultaneously. A robust read/write distance of up to 10 cm (dependent on reader design) and data rate of 106kbit/s ensures my-d™ move is particularly suited for fast-paced ticketing environments, such as sporting and music events, as well as public transport.
For cost-optimized applications requiring less user and admin memory, see my-d™ move lean.
my-d™ move operates at RFID high frequency (13.56 MHz) and features 128 Byte User Memory. A comprehensive suite of security features includes 32-bit password protection, password retry counter, block locking mechanism and a unique identification number.
SLE 66R01P
- The standard model features 128 Byte User Memory, OTP memory, password authentication, and value counter functionality with Anti-Tearing.
SLE 66R01PN
- As above (SLE 66R01P) but including pre-configured NFC memory in the INITIALIZED state, suitable for immediate integration into existing NFC infrastructures.