OPTIGA TRUST M MTR
Overview
The easy way to add Matter and security to your smart home devices
OPTIGA™ Trust M MTR is our OPTIGA™ Trust M discrete security solution combined with a Matter provisioning service. It is Matter-certified and works with any MCU/SoC, making it easy to add secured Matter compatibility to existing IoT designs. Working closely with our partner Kudelski IoT, we offer late-stage personalized Device Attestation Certificate injection to give OEMs the flexibility to update DACs right up until the start of production.
Summary of Features
- CSA Certified Matter certificates
- Pre-provisioned TLS certificates
- Based on CC EAL 6+ (high) certified HW
- ECDH, ECDSA
- ECC NIST Curves up to P521
- Cryptographic toolbox
- ECC 512 and RSA up to 2K key size
- AES, HMAC and Key derivation
- TRNG AIS-31 certified
- Built-in crypto accelerator
Benefits
- Easy to add Matter compatibility
- Works with any MCU/MPU
- Allows retention of existing designs
- Personalized DAC for download
- High flexibility
- Allows creation of multiple variants
- Robust Security
- NDA-free product documentation

Videos
Support