SECORA™ Pay Green security solutions
SECORA™ Pay Green is a high performance dual-interface solution that delivers significant CO₂ emissions reductions for more sustainable payment cards.
SECORA™ Pay Green is a game-changer for payment card sustainability. With this solution, a small module holds the security controller and all software components, along with an eco-friendly Coil on Module (ECoM) package that integrates the contactless antenna. This innovative approach leads to more than 60% reduction in the CO2 emissions associated with the sourcing and logistics of the electrical raw materials (security chip and module) for card production, as reported by Climate Partner. In addition, SECORA™ Pay Green stands out as the industry’s first payment solution that allows for fully recyclable card bodies. Without the need for an embedded copper wire antenna, cards can be made from one material only, including locally sourced, biodegradable alternatives to plastics. And at the end of life, the module can be easily removed for recycling of the card body.
SECORA™ Pay Green is a plug-and-play payment solution for global and domestic payment networks. It offers high-performance dual-interface capabilities and is backed by Infineon’s long-standing history as a leading provider of innovative solutions that drive digitalization and decarbonization.
Key benefits:
- SECORA™ Pay Green paves the way for a more environmentally responsible future in the payment industry
- Simplified, sustainable sourcing and logistics
- Significant reduction in CO2 emissions associated with sourcing and logistics of raw materials for card production
- CO2 emissions reduced by more than 60% with SECORA™ Pay Green (compared to standard CoM)
- Enabling more environmentally friendly, recyclable payment card bodies
- The eco-friendly Coil on Module (ECoM) integrates the contactless antenna
- Fast go-to-market and introduction of innovations with SECORA™ Pay solutions
- High-performance dual-interface capabilities
Key features:
- Plug & play payment solution from one-stop-shop, trusted partner
- Pre-certified for Visa and Mastercard
- Contactless (CL) performance – matching industry standards for wearables
- Innovation at card production level for dual-interface payment cards
- Smaller carbon footprint than state-of-the-art card designs
- Simplification of production process
- Compact module enables mono block payment cards made from more sustainable materials
- Contacts with full ISO compliance
- As part of our innovative SECORA™ Pay family, SECORA™ Pay Green revolutionizes the whole concept of dual-interface payment cards at the card design level for more sustainability.
- SECORA™ Pay Green for dual-interface cards combines the security controller and all software components, along with the new eco-friendly Coil-on-Module (eCoM) package which holds all security components and integrates the contactless antenna.
- This means a new generation of payment card technology compared to conventional payment cards that require the embedding of a separate copper wire antenna in the card with various material layers including inlay foil.
- SECORA™ Pay Green enables card designs with only one component now being able to be integrated in a variety of sustainable card materials, acting as a role model for decarbonization