Security controllers optimized for automotive applications
Protecting In-Car applications while fulfilling all security and quality requirements across the complete automotive value chain
Infineon's reliable SLI security controllers protect in-car applications such as eUICC (eCall), V2X communications, car access and SOTA updates. The controllers are designed to meet the demanding quality and reliability standards required in harsh automotive environments, supporting extended temperature ranges, extended quality targets and AEC-Q100 qualification.
Key features
- 32-bit Arm® SecurCore® SC300
- SOLID FLASH™
- Interfaces: UART, I2C, SWP, SPI, GPIO
- Temperature range: -40°C to +105°C
- Data retention of 17 years minimum
- CC EAL6+ certification
- FIPS 140-2 certification
- AECQ-Q100 qualification
- PPAP documentation
- High reliability with very low failure rate
Infineon's SLI37 security controllers fulfill all security and quality requirements across the complete automotive value chain. These 32-bit security controllers are optimized for in-car applications such as eCall, car access and connected car services. Qualified in accordance with AEC-Q100, they support an extended temperature range and the highest quality standards.
The plug & play SLS37 V2X HSM is tailored to the security needs of V2X applications in telematics control units, protecting critical assets such as the integrity and authenticity of messages, as well as the privacy of the sender. They offer a host of benefits to automotive OEMs, Tier-1 suppliers and software providers for the development of connected vehicles.