TLE4961-1M
Overview
XENSIV™ - TLE4961-1M is an automotive qualified Hall effect latch for applications such as position detection in seat belts
The Infineon Hall-effect latch TLE4961-1M offers superior supply voltage capability, operating temperature range and temperature stability of the magnetic thresholds. The sensor comes in a a small SMD package, SOT 23 and is qualified according to AEC-Q100.
Summary of Features
- 3.0 V to 32 V operating supply voltage
- Operation from unregulated power supply
- Reverse polarity protection (-18 V)
- Overvoltage capability up to 42 V without external resistor
- Output overcurrent & overtemperature protection
- Active error compensation
- High stability of magnetic thresholds
- Low jitter (typ. 0.35 s)
- High ESD performance
Potential Applications
- Window lifter (index counting)
- Power closing (index counting)
- Gear stick (position detection)
- Seat belt (position detection)
- BLDC (commutation)
Support