TLE4961-2M
Overview
XENSIV™ - TLE4961-2M automotive qualified Hall latch for BLDC motor commutation in ATV or industrial applications
Target applications for the Infineon TLE4961-2M Hall latch are all applications which require a high precision Hall sensor with an operating temperature range from -40°C to 170°C. Its superior supply voltage range from 3.0 V to 32 V with overvoltage capability (e.g. load-dump) up to 42 V without external resistor makes it ideally suited for automotive and industrial applications. The product comes in the small SMD package SOT23-3.
Summary of Features
- 3.0 V to 32 V operating supply voltage
- Operation from unregulated power supply
- Reverse polarity protection (-18 V)
- Overvoltage capability up to 42 V without external resistor
- Output overcurrent & overtemperature protection
- error compensation
- High stability of magnetic thresholds
- Low jitter (typ. 0.35 μs)
- High ESD performance
Potential Applications
- Window lifter (index counting)
- Power closing (index counting)
- Gear stick (position detection)
- Seat belt (position detection)
- BLDC (commutation)
Support