TLE4961-4M
Overview
XENSIV™ - TLE4961-4M is a highly precise Hall latch, qualified according to AEC-Q100
The Infineon TLE4961-4M is an integrated Hall-effect latch, designed specifically for highly accurate applications in the automotive or industrial area. It operates with a supply voltage from 3.0 V to 32 V and its operates from unregulated power supply.
Summary of Features
- 3.0 V to 32 V operating supply voltage
- Operation from unregulated power supply
- Reverse polarity protection (-18 V)
- Overvoltage capability up to 42 V without external resistor
- Output overcurrent & overtemperature protection
- Active error compensation
- High stability of magnetic thresholds
- Low jitter (typ. 0.35 μs)
- High ESD performance
- Small SMD package PG-SOT23-3-15 (TLE4961-4M)
Potential Applications
- Window lifter (index counting)
- Power closing (index counting)
- Gear stick (position detection)
- Seat belt (position detection)
- BLDC (commutation)
Support