MEMS microphones for automotive
XENSIV™ silicon microphones automotive qualified - best fit for automotive applications
As part of our comprehensive XENSIV™ sensor family, we offer high-performance MEMS microphones qualified according to the state-of-the-art automotive quality standard AEC-Q103-003. These automotive microphones close the industry gap, providing the best possible fit for automotive applications. Automotive XENSIV™ MEMS microphones combine our proven expertise in the automotive industry with our technical leadership in high-end silicon microphones.
- Best audio performance
- Distortion-free audio capture
- Speech intelligibility
- ANC (Acoustic Noise Cancellation)
- Close sensitivity
- High dynamic range
- High operating temperature range
High-performance XENSIV™ silicon MEMS microphones for automotive
XENSIV™ microphones are suited for all applications inside and outside the car where the best audio performance in harsh automotive environments is required. These automotive microphones enable distortion-free audio capture for all speech-related applications improving speech intelligibility for voice recognition algorithms.
Qualified according to automotive quality standard AEC-Q103-003
High-performance MEMS microphones qualified according to the state-of-the-art automotive quality standard AEC-Q103-003
Improve road safety in exterior automotive applications
Infineon’s automotive microphone technology contributes to road safety as it can be employed to pick up sounds like sirens from emergency vehicles or to detect dangerous road conditions.
Supports microphones for ANC with flat frequency and stable response
Our sensors perfectly support microphones for ANC (Acoustic Noise Cancellation) with their flat frequency and stable phase response.
Distortion-free audio capture for interior automotive applications
These automotive microphones enable distortion-free audio capture for all speech-related applications improving speech intelligibility for voice recognition algorithms.
Download gallery documents
About Cerence

“Cerence is the world’s leading provider of automotive assistants, creating intelligent, flexible and intuitive in-car experiences for the world’s leading automakers. With deep integration with the car itself and the flexibility to bring drivers’ expansive digital life into the car, we stand in a league of our own.
Cerence EVD - Emergency Vehicle Detection integrates with the in-car assistant to alert drivers of approaching emergency vehicles so they can adapt their driving accordingly. It helps to ensure that drivers remain safe and informed on the road, a critical piece of the in-car experience as vehicles become increasingly autonomous”.
Cerence and Infineon are now working together for adding hearing capabilities to your car to detect emergency vehicles by means of advanced sound-based sensing modality enabled by Infineon XENSIV™ Automotive MEMS microphones and Cerence EDV software.”
Market news, articles
To improve road safety, many countries are introducing regulations that require drivers to actively yield the right of way to emergency vehicles. As more autonomous vehicles are deployed, regulations are likely to include self-driving vehicles that can also detect and respond to emergency vehicles and meet safety requirements. In numerous instances, this will require a combination of audible and visual warning signals. Today, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) announced that it is working with Cerence Inc. (NASDAQ: CRNC) to build a solution based on automotive qualified XENSIV™ MEMS microphones (IM67D130A) from Infineon and Cerence Emergency Vehicle Detection (EVD) software. This will enable vehicles to actively detect approaching emergency vehicles, especially when they are not in sight.
Read complete market news, link to.
Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) today announced the launch of the XENSIV™ IM67D130A. This new device combines the Company’s expertise in the automotive industry with its technical leadership in high-end MEMS microphones to address the need for high performance, low-noise MEMS microphones for automotive applications. The XENSIV™ IM67D130A is the first microphone in the market to be qualified for automotive applications, which will help simplify the design-in efforts for the industry and reduce the risk of qualification fails.
Read complete market news, link to.
Visual sensors can only detect objects in the direct line of sight. MEMS microphones can overcome this limitation.
Read complete article, link to.
Fast finder
Welcome to our new interactive sensor selection tool, designed to connect you with the best fit for your design as quickly and effortlessly as possible. Simply select the overarching industry (automotive or industrial/consumer) and drill down on the applications till you find your target use case. The selection tool will then tell you what Infineon XENSIV™ sensor is the best choice for your design. It couldn’t be easier.