General Purpose Diodes
AF General Purpose Diodes
Infineon offers a wide portfolio of AF General Purpose Diodes. These devices are available in various junction diode configurations. The high reverse voltage (up to 300V) and high forward current handling (up to 900mA) makes them ideal for usage in reverse polarity protection as well as bridge rectifier circuits.
Product portfolio
Infineon offers a wide portfolio of AF General Purpose Diodes. These devices are offered in various leaded packages and available in various junction diode configurations (single, series, common anode, common cathode, parallel pair, 4 bridge).
Design support for AF General Purpose Diodes
Infineon offer PCB footprint and symbols for AF General Purpose Diodes to support customers in the layout process. PCB design data is provided for major layout softwares such as Altium, Cadence, Mentor and Eagle.