Automotive FlexRay™ Transceivers
Overview
Designed for the future requirements of In Vehicle Networks (IVN) - data transmission rates up to 10Mbps.
FlexRay™ is a serial, deterministic bus system for real-time control applications and is designed for the future requirements of In Vehicle Networks (IVN), providing data transmission rates up to 10Mbps. FlexRay™ realizes bus communication without data collision. The nodes do not arbitrate and the FlexRay™ Communication Controller (CC) guarantees a collision free bus access during normal operation. The FlexRay™ transceiver is a Bus Driver (BD) and it accomplishes the physical interface between the Communication Controller and the Bus medium.
Infineon‘s FlexRay™ Transceivers are fully compliant to the FlexRay™ Physical Layer Specification V3.0.1 and are offered in different package variants.
Products
Highlights
Videos
Training
Applications
Support