EZ-USB™ HX2LP USB 2.0 Hub Controller
Overview
Infineon's EZ-USB™ USB 2.0 Hub Controllers
EZ-USB™ HX2LP is Infineon’s first generation of High-Speed Hub controllers supporting single-TT option. It is available in both 2-port and 4-port versions.
EZ-USB™ HX2LP USB 2.0 hub controller integrates upstream and downstream transceivers, a USB serial interface engine (SIE), USB hub control and repeater logic, and TT logic. It also includes many of the external passive components, such as pull-up and pull-down resistors, reducing the overall bill of materials required to implement a hub design.
- USB 2.0 hub controller
- Compliant with USB 2.0 specification
- USB-IF certified: TID# 30000009
- Windows Hardware Quality Lab (WHQL) Compliant
- Up to four downstream ports support
- Bus-powered and self-powered modes supported
- Single Transaction Translator (TT)
- Bus power configurations
- Single power supply requirement
- Integrated upstream and downstream termination resistors
- Integrated port status indicator control
- 24 MHz external crystal (integrated phase-locked loop (PLL))
- In-system EEPROM programming
- Configurable with external SPI EEPROM
- Available in a space-saving 56-pin QFN package
- Docking stations
- Standalone hubs
- Monitor hubs
- Multi-function printers
- Digital televisions
- Advanced port replicators
- Keyboard hubs
- Gaming consoles
- Download the CY7C65630 datasheet for the 4-port option and the CY7C65620 datasheet for the 2-port option
- Buy the CY4605, CY4606 eval kit based on your application
- Get your schematics reviewed by using the Online Tech Support Case System
Products
Support