Infineon AUTOSAR MCAL drivers MC-ISAR AURIX™
Infineon offers the largest portfolio of AUTOSAR and complex drivers in the industry. The AURIX™ TC3xx MC-ISAR AUTOSAR MCAL is supported based on AUTOSAR 4.2.2 and AUTOSAR 4.4.0. Even further support for ASIL D applications is provided with major drivers, according to an ASIL D safety claim, and an ASIL D process for freedom from interference. This eases software partitioning and system-level safety argumentation, and gives more flexibility. Available TC3xx MC-ISAR products are:
- MC-ISAR AS422 (ASIL B drivers)
- MC-ISAR AS440 (ASIL B drivers)
- MC-ISAR AS440 EXT (9 ASIL D drivers)
Supporting automotive-grade ISO 26262 safety, ISO 21434 security, and ASPICE quality with lifecycle management enables customers to shorten their time to market and save development costs.
The AURIX™ TC4x MC-ISAR is extending the ASIL D safety claim to a broader range of drivers based on AUTOSAR R20-11, with memory drivers according to AUTOSAR R21-11. New drivers for PCIe, DRE Data Routing Engine, etc. enable the communication performance.
Request a free evaluation license for all MC-ISAR drivers
- To request a free TC4x MC-ISAR Mini package (5 drivers: MCU, SPI, PORT, DIO, MEM), click here.
AURIXTM TC2xx |
AURIXTM TC3xx |
AURIXTM TC4x |
|||
AUTOSAR versions |
3.2.1 4.0.3 |
AUTOSAR versions |
4.2.2 4.4.0 4.4.0 EXT (9 ASIL D drv.) |
AUTOSAR versions |
R20-11 + MEM drivers in R21-11 (17 ASIL D drv.) |
MC-ISAR BASE |
‒MCU ‒PORT ‒DIO ‒ICU ‒GPT ‒PWM ‒SPI ‒ADC ‒WDG |
MC-ISAR Basic |
‒ADC ‒BFX ‒CRC ‒DIO ‒FEE ‒FLS ‒GPT ‒ICU ‒MCALLIB ‒MCU ‒OCU ‒PORT ‒PWM ‒SPI ‒WDG ‒CAN ‒CAN Transceiver ‒LIN |
MC-ISAR Basic |
‒MCU ‒Port ‒DIO ‒ICU ‒TM ADC ‒WDG ‒BFX ‒CRC ‒GTM ‒SPI ‒BMC BSW library ‒OCU ‒MEMACC (R21-11) ‒FEE (R21-11) ‒MEM (R21-11) ‒CAN ‒LIN ‒GPT ‒PWM |
MC-ISAR COM Basic |
‒CAN ‒CAN Transceiver ‒LIN |
||||
MC-ISAR MEM |
‒Flash ‒FEE |
||||
MC-ISAR LIB Library |
‒CRC ‒Bit |
||||
MC-ISAR COM Enhanced |
‒FlexRay ‒ Ethernet |
MC-ISAR COM Enhanced |
‒FlexRay ‒Ethernet |
MC-ISAR COM Enhanced |
‒FlexRay ‒GETH Gigabit Ethernet ‒LETH Lite Ethernet |
‒ |
HSM MEM |
‒FEE ‒FLS |
MC-ISAR CSRM MEM |
‒MEMACC (R21-11) ‒FEE (R21-11) ‒MEM (R21-11) |
|
‒ |
‒ |
MC-ISAR Connectivity |
‒DRE ‒PCie |
||
MC-ISAR MCD MCAL Complex Drivers |
‒UART ‒MSC ‒DMA ‒FLSloader |
MC-ISAR MCD MCAL Complex |
‒DMA ‒DS-ADC ‒SMU ‒UART ‒FLSloader |
MC-ISAR MCD MCAL Complex |
‒DMA ‒SMU ‒DS-ADC ‒ADC-CDSP ‒ENCODER ‒I2C ‒UART |
MC-ISAR Demo (example code, no qualification/safety claim) |
‒HSSL ‒SENT ‒I2C ‒STM ‒DS-ADC ‒SMU ‒IOM |
MC-ISAR Demo (example code, no qualification/safety claim) |
‒HSSL ‒I2C ‒IOM ‒SENT ‒STM ‒IRQ |
MC-ISAR Demo (example code, no qualification/safety claim) |
‒HSSL ‒SENT ‒STM ‒IRQ ‒ |
Configuration tool |
Tresos |
Configuration tool |
Tresos |
Configuration tool |
Tresos |
Compiler |
‒Tasking ‒Windriver ‒HighTec |
Compiler |
‒Tasking ‒HighTec ‒Windriver ‒Greenhills |
Compiler |
‒Tasking ‒HighTec ‒Windriver ‒Greenhills |
Delivery Package |
Source Code, Documentation |
Delivery Package |
Source Code, Documentation |
Delivery Package |
Source Code, Documentation |
AURIX™ TC3xx/TC4x MC-ISAR MCAL adds support for ASIL D drivers
AUTOSAR MCAL - MC-ISAR MicroController – Infineon Software Architecture
TC2xx MC-ISAR: AUTOSAR 3.2.1 / 4.0.3,
- 29 drivers
- Including 4 complex drivers
TC3xx MC-ISAR: AUTOSAR 4.2.2 / 4.4.0,
- 33 drivers
- ASIL D Freedom From Interference (FFI)
- 9 drivers with ASIL D avoidance of systematic faults
- 5 complex drivers
TC4x MC-ISAR: AUTOSAR R20-11 + MEM drivers in AUTOSAR R21-11,
- 38 drivers
- SIL D Freedom From Interference (FFI)
- 17 drivers with ASIL D avoidance of systematic faults
- 4 complex drivers
- Largest portfolio of AUTOSAR and complex drivers
- AUTOSAR BFX and CRC library
- ASPICE L2 (TC3xx) / L3 (TC4x)
- ASIL D process for FFI (TC3xx/TC4x)
- MISRA 2012 Amendment 1 (CERT-C) compliance (TC3xx/TC4x)
- ISO 21434 support (TC3xx/TC4x)
- Major drivers according to ASIL D for avoidance of systematic faults (TC3xx/TC4x)
- IEC 61508 SIL-2 support (TC3xx/TC4x)
- Supporting latest standards
- Avoiding the need for additional driver for ASIL D argumentation
- Eases software partitioning and gives more flexibility; driver can be executed in an ASIL D domain
- Eases system level safety argumentation
- All AUTOSAR application in all domains (engine, chassis, safety, body, etc.)
- Drivers can be used even outside of AUTOSAR applications e.g. CAV Commercial Agricultural Vehicles, industrial, marine applications etc.
Production released driver with qualification and safety case available
Major drivers according ASIL D for avoidance of systematic faults upcoming
ISO21434 support
Training video can be downloaded from Infineon Developer Center
Related Documentation
-
MC-ISAR_AS422_TC3xx_2.20.0_User_Manual
Share 01_00 | Jan 23, 2023 | ZIP | 47.96 mb
-
MC-ISAR_AS440_TC3xx_2.20.0_User_Manual
Share 01_00 | Jan 23, 2023 | ZIP | 49.06 mb