AURIX™ Safety Software

To request a free 3-month Evaluation license or if your company already has an existing project, for TC4x SafeTlib driversclick here.

NOTE: Users need to register in myInfineon portal to request a license (Click ‘myInfineon’ and  ‘Register for myInfineon’ at top right of the Web page)

AURIX™ TC4x SafeTlib

  • Set of SW tests to support top level safety requirements
  • Handling of external watchdog and PMIC (Power Management IC)

Key Features:

  • Coverage of AURIX™ TC4x Top Level Safety REQs (TLSRs) & External Safety Measures
  • Enable safety operation of the chip (startup & runtime)
  • Enablement of TLF4x PMIC

SW Architecture Overview

 

Target Applications & HW Products:

  • Any AURIX™ TC4x application that is addressing safety related use cases

System/ Application Infrastructure

Key Facts / Important to Know :

  • SW targeted to be ASIL-D
  • ISO 26262:2018 compliance
  • ISO 21434 compliance in evaluation
  • ASPICE v3.1 L3 compliant development process

Feature Highlights:

  • Safety test library: safety tests + watchdog handling
    • Test handler: mapping tests to different cores, gather test results
    • Test library:
      • SMU core alive alarm test, ESM(s) supported
      • Volatile memory test verifies SRAM, ECC, EDC in addition to alarm path test
      • Logic build-in-self-test: configuration, trigger and result handling, alarm path test
      • Voltage Monitoring: test config, result handling, ESM(s) supported
      • Temperature Monitoring: Die temperature test
      • Bus, Clock, NVM, WTU, XSPI monitor: Alarm path test
  • WatchDog handling
    • Ready-to-use handling of external watch dog
    • Enablement and driver of TLF4x PMIC Scalable & flexible power supply solution for TC4x

AURIX™ TC3xx Safety Software SBST Deliverables

SBST for non LS CPU – Supporting ASIL-B

  • The CPU Software Based Self Test (SBST) is a safety mechanism that supports the ISO26262 SPFM for ASIL B safety goals. The SBST detects Permanent Random Hardware Faults in the fetch unit and pipelines of non-lockstep CPU cores with a diagnostic coverage level of 90%.
  • Required for applicants with an ASIL B requirement on AURIX™ TC3xx non-lockstep CPUs.

SBST for SPU – Supporting ADAS Cluster ASIL-C Applications

  • The SPU Software Based Self Test (SBST) is a safety mechanism that supports the ISO26262 SPFM and is similar in concept to the CPU SBST described above.

AURIX™ TC2xx SafeTlib

  • Set of SW tests to support applications with functional safety requirements including “Software-Based Self Test” (SBST) for the CPU core
  • Support of system integration with application-dependent tests
  • Handling of internal and external watchdogs (SafeWDG)