Input example in terms of space/dimensions
DediProg has been the leading brand in providing IC programming device manufacture for over 17 years. We combine the efficiency of programming hardware with infrastructure software from a diversity of industry leaders to deliver a total IC programming solution for customers. We not only provide dedicated solutions for high-efficiency equipment for production but also offer engineering development by continuously investing in technologies and quality control. DediProg’s footprint successfully extended worldwide, including the first-tier Automotive and Semiconductor companies.
Products and Services
- Dedicated engineering and ISP IC programmers
- Universal engineering and ISP IC programmers
- Universal production IC programmers
- Auto tape & reel taping machine
- Automated IC programming systems
- IC programming service
- Customized solutions according to customer’s request
StarProg-U Universal Programmer

StarProg-U is an engineering universal IC programmer which supports a variety of IC on the market, like EEPROM, SPI NOR/NAND FLASH, Parallel NOR/NAND Flash, eMMC/eMCP, Microcontroller (MCU), etc. Powered by USB port and does not need external power. StarProg-U provides users Command-Line for software redevelopment. Palm-size and space-saving. Whether engineering development or low volume production, StarProg-U offers you the best solution. This programmer programs IC through DediProg designed socket adaptors.
For more information please click here
StarProg-A On Board(ICP/ISP) Programmer

StarProg-A supports MCU, CPLD, SPI NOR Flash, SPI NAND Flash, and EEPROM on-board programming (ICP/ISP). It is optimized for the integration of automated machines and can be easily used in development and mass production.
For more information click here
ProgMaster-U8 Gang Programmer

ProgMaster-U8 is a gang programmer with ultra high speed, which supports all IC families on the market. Equipped with 8 programming sites with an LCD keypad that allows stand-alone function. ProgMaster-U8 has been designed and optimized to reach IC maximum performances without compromise on the programming quality, stability, and reliability and making it the best value for mass production
For more information please klick here
DP2T Automated IC Programming System

DP2T is the most compact & cost-saving automated IC device programming system. It is able to embed with either one unit of the universal device programmer (ProgMaster-S8) to support SPI Flash, EEPROM, MCU, and CPLD…etc. Or All-in-one device Programmer (NuProgPlus) to support all devices such as SPI Flash, EEPROM, MCU, CPLD, eMMC & UFS…etc.
DP2T also supports both input & output in Tray or Tape & Reel. With stable quality & high efficiency, the UPH can easily go up to 1000. Save your budget & lower your labor cost starts from DP2T now.
For more information please click here
DP1000-G3 Automated IC Programming System

DP1000-G3 automated chip programming system is the third generation of DP1000, which supports different input/output peripherals to provide an overall solution for IC chip programming. It supports most of the IC families, such as EEPROM, NAND/NOR FLASH, MCU, eMMC, and UFS, etc. The system can embed with 2 sets of ProgMaster-S8 chip Programmer or NuProgPlus to provide up to 16 programming sites with stable quality & high throughput. Additionally, the Auto Teach Feature will automatically adjust the parameter to increase productivity.
for more information please click here
DP3000-G3 Automated IC Programming System

DP3000-G3 automated IC chip device programming system is the third generation of DP3000. It is able to support CSP packages as well as small size packages, like 1.5 x 0.8mm size chips. DP3000-G3 supports different input/output peripherals, like tube, tape, and tray, to provides an overall solution for IC chip device programming with more advanced features.
DP3000-G3 supports all kinds of IC families, such as EEPROM, NAND/NOR FLASH, MCU, eMMC, and UFS, etc. It is able to expand up to 96 programming sites, which will keep the high throughput even when handling the high-density memory, like NAND Flash, eMMC, and UFS.
For more information please click here