XDM Series

High Speed Download Modules
Maximum efficiency with ProMik Production Bootloader
Multichannel Download Modules with scalable interfaces supporting Automotive Ethernet, USB3, CAN FD
ProMik new XDM Series stands for maximum performance for big data programming, ideally suited for eMMC, OSPI, or UFS devices. While supporting the fastest interfaces like Ethernet and USB3, outstanding download speeds of up to 200MB/sec are easily achievable.
Features:
- Xilinx Zynq UltraScale+ SoC running Linux 5.10 operating system
- 4x Independent Ethernet/USB channel
- Ethernet throughput with up to 100Mbyte/sec per channel
- USB3 throughput with up to 300MByte/sec per channel
- Host Ethernet uplink 1000BASE-T
MSP2300NE

The most versatile In-System Programmer
The MSP2300NET offers maximum flexibility and can be used for needle flashing, EOL flashing, high speed boundary scan and SMART ICT testing making it a massive/powerful tool for electronics manufacturing.
Features:
- Xilinx Zynq UltraScale+ SoC running Linux 5.10 operating system
- 24 configurable I/Os for mixed target interfaces
- Automotive Bus Interfaces: 4x CAN FD, 2x Ethernet 100/1000BASE-T1, 2x FlexRay, 2x LIN
- Host Ethernet uplink 1000BASE-T
- 4x channel Target Power Supply up to 14V + 4x channel 1.5 - 5.5V
- ProMik 19“ Rack compatibility
- Voltage/Current Measurement functionality
Powerful Modular Production In-Line Programming System for fast parallel programming with multiple ports

For easy implementation of versatile programming tasks
- Integrated Field Bus Module
- (CAN-FD, BroadRBroadR, and FlexRay)
- 20 multiple configurable Interfaces
- Parallel high-speed flashing (at device-specific physical limits)
- Modular Concept for easy project adjustment/modifications
- 19” rack architecture for easy integration
- Integrated power supply for the target application
- Up to 1,5m target cable length for simple system integration
- Flash programming software for all Use Cases (FlashTask Pro, Ponline_Pro)
The SAP1020/21

Cost-effective manual programming systems developed for small series production and prototyping
The SAP1020/21 was designed for operation in the product development environment. Through easy and fast exchange of fixtures, ProMik guarantees a high degree of flexiblity and configurablity. In addition, the consistency between development and production environment supports early detection of manufacturing requirements.
- Parallel high speed On-Board programming on PCB and Panel level
- Flash Programmer integrated in adapter
- Customer specific adapter sizes
- Inhouse Fixture design and manufacturing for high speed flash & test cycles
Semi-Automated Flash Station

Meet future needs with the semi-automatic programming station, prepared for robot operation
- Flash Programming & Test Station
- Modular concept for upgrade/adaptations
- Based on MSP21xxNet technology
- Easy fixture exchange for multiple projects (RFID protected)
- Parallel high-speed on-board programming on PCB and panel level
- Ergonomic workbench meeting highest safety standards (infrared curtain)
- Inhouse fixture design and manufacturing for high-speed Flash & test cycles
- Automatic closing and opening of adapter cover
- Based on 19” rack components for easy upgrade
- Configuration of up to 30 programming modules
Fixture/Contacting

Customized fixture for contacting and testing of printed circuit boards in electronic manufacturing.
- Fixtures can be changed quickly, without tools and readjustment
- Highest signal integrity
- Plug & Play fixtures for production
- Fixture built and tested according to ESD guidelines (ESD certificate)
- Special equipment: PCB-sensor, barcode reader, stroke counter, optical led indicator, etc.
- Strain Gauge Analysis
- Finite Element Analysis Automatic closing and opening of adapter cover
- Based on 19” rack components for easy upgrade
- Configuration of up to 30 programming modules