ALL-200 Universal Device Programmer

A new generation compact size high performance device programmer. ALL-200 is an one site engineering programmer.
ALL-200 supports wide range of IC products including EEPROM, Serial EE, SPI memory, FLASH, MPU/MCU product types and DIP, SDIP, SOP, SSOP, TSOP, PLCC, QFP, QFN, SON, BGA package types.
ALL-200G Gang Device Programmer

A multi-site high performance IC device programmer
ALL-200G can be setup for multi-site operation when production required. Up to 8 sites x 8 sets = 64 sites can be programmed simultaneously to maximize production. For more to go, the ALL-200G based Automated Programming System, AT3-300 Series, can serve the requirement.
*For more information please click : ALL-200G - hilosystems
AT3-310D2 : Auto Programming System

- Up to 2200 UPH with 2 pick & place nozzles1
- Equipped with 2 units of ALL-200G or ALL-300G programmers, supports up to 16~32 sockets
- Flexible I/O options. Supports tray / tape / tube
- Small parts handling down to 1.5mm x 1.5mm
- Reduce the changeover time to 10 minutes or less
AT3-310A2N : Auto Programming System

- Up to 2500 UPH with 4 pick & place nozzles1
- Equipped with 4 units of ALL-200G or ALL-300G programmers, supports up to 64 sockets
- Flexible I/O options. Supports tray / tape / tube
- Accuracy – oriented design and precise vision positioning system capable of handling 1.5mm x 1.5mm devices such as WLCSP
*For more information please click : AT3-310A2N - hilosystems