Safety Checker
The TASKING Safety Checker greatly enhances the effectiveness and efficiency of your software safety verification process, allowing you to meet the specific demands required for ISO 26262 certification. With the Safety Checker, you can automatically detect interference between software elements with different Automotive Safety Integrity Levels (ASIL) by checking access restrictions on the memory of single and multi-core systems.
Embedded Debugger
The TASKING EMBEDDED DEBUGGER is a real-time, source-level debugger that is fully integrated into the Eclipse environment. It is not only a cost-effective solution to verify software functionality, but it is also a very effective solution for verifying software during mass production. The debugger uses low-cost debug probes to connect to the physical targets and also supports software simulators.