SMART ICT
Innovative Merger of Flash & Test: based on Bootloader Technology
SMART ICT software package enables full control over the test process as part of Flashing.
- Testing at the physical limit of the component
- Significant test time savings through parallelization
- Testing of Non-Boundary Scan capable devices
- Execution of functional test via MCU
- Rest-Bus simulation
- Test of communication lines like Ethernet T100-Base, CAN-FD, CAN
- Flexible test functions
- Support of Boundary Scan
MSP Family
Powerful Modular Production In-Line Test System for fast parallel testing with multiple ports
- Universal hardware supporting ALL interfaces (JTAG, SWD, I²C, SPI, QSPI, CAN, LIN, etc.)
- Integrated Fieldbus module (CAN-FD, Ethernet 100T-Base and FlexRay)
- Integrated power supply for target application
- JTAG interface for Boundary Scan
Test Bootloader
Customized Test Solution:
- Improving performance
- Attached Flash drive programming
- Customized test functionality
Generic CAN DLL
Freely configurable CAN communication at the Flash station without additional hardware and software
- Two CAN/CAN FD High-Speed Channels/Interfaces
- Configurable CAN Bitrate and CAN Filter
- Sending and Receiving of CAN or CAN FD Frames
- Software support for U-TP (ISO 15765-2) and UDS/XCP
- Listener Mode for CAN or CAN FD
- DLL based integration in programming workflow (using ProMik programmer)
- Support for C#, C++, and C integration
- Support for NI TestStand integration