12V Linear LED Driver with BCR450 (Dimmed)
Open online SPICE simulator circuit link: lighting_led_BCR450_12V_linear_dimmed.tsc
12V Linear LED Driver with BCR450 (Dimmed)
The BCR450 linear LED controller is suitable of driving high power LEDs,
with a wide range of supply voltages from 8 V to 27 V. A multifunctional
PWM input signal allows dimming of the LEDs with an external PWM signal.
This example drives one ~11V Lumileds LED at around 82mA with 12V DC
input, using a BCR450.
VDC IN
LED
Product info: BCR450
Application note: BCR450 in LED lighting
LEDs: Lumileds LXRx-Sxxx
Other circuits
Application: LED lighting
Technical Assistance