Infineon Designer powered by TinaCloud

24V Linear RGB LED Driver with BCR421U (Dimmed)

Open online SPICE simulator circuit link: lighting_led_BCR421_24V_linear_dimmed.tsc


24V Linear RGB LED Driver with BCR421U (Dimmed)

BCR42x linear regulators are tailored to drive mid power LEDs with up to
150mA constant current. The digital input pin of BCR421U allows fast
modulation dimming.
This example drives four RGB LEDs at around 100mA with 24V DC input,
using BCR421U.


Product info: BCR421U
LEDs: Osram LRTB-G6SF
Other circuits
Application: LED lighting

Technical Assistance