Infineon Designer powered by TinaCloud

24V Boost Converter (47V) - Continuous Conduction Mode

Open online SPICE simulator circuit link: power_optimos_24V_boost_2_CCM.tsc


Boost Converter - Continuous Conduction Mode (CCM)

VDC IN

Load

The inductor current is always higher than zero, resulting in the highest switching losses.

Default settings: 24V DC input - 47V DC output
Input power: 11.77W
Output power: 10.91W
Efficiency: 92.7%
Frequency: 455kHz


Product info: OptiMOS™ BSZ340N08NS3
MOSFET Finder
Diode: MURS120T3
Other circuits
Application note: Quasi-Resonant Control with XMC1000

Technical Assistance