24V Boost Converter (47V) - Discontinuous Conduction Mode
Open online SPICE simulator circuit link: power_optimos_24V_boost_5_DCM.tsc
Boost Converter - Discontinuous Conduction Mode (DCM)
The MOSFET is turned on some time after the inductor current has reached zero, resulting in low turn-on losses.
Default settings: 24V DC input - 47V DC output
Input power: 11.45W
Output power: 11.16W
Efficiency: 97.5%
Frequency: 108kHz
Load
VDC IN
Application note: Quasi-Resonant Control with XMC1000
Other circuits
Diode: MURS120T3
MOSFET Finder
Product info: OptiMOS™ BSZ340N08NS3