Infineon Designer powered by TinaCloud

Cost Competitive FM Radio LNA using BFR340F (50 Ohm matched)

Open online SPICE simulator circuit link: rf_BFR340F_AN205.TSC


Low Cost FM Radio LNA using BFR340F

Description
NPN Silicon RF Transistor

Summary of Features
- General purpose Low Noise Amplifier
- Ideal for low current operation
- High breakdown voltage enables operation in automotive applications
- Minimum noise figure 1.0 dB @ 1mA,1.5V,1.9GHz
- Small package 1,2 x 1,2 mm2 with visible leads
- Pb-free (RoHS compliant) package
- Qualification report according to AEC-Q101 available

Target Applications
- Wireless Communications
- For amplifier and oscillator applications in RF Front-end

Technical Assistance
Simulate: Network Analysis
Other circuits
Application note: AN205
Product info: BFR340F