Low Noise Amplifier 1.9 GHz board with Si-MMIC BGA427 (Vcc = 5 V)
Open online SPICE simulator circuit link: rf_BGA427_AN030_5v0.tsc
1.9 GHz Low Noise Amplifier board with Si-MMIC BGA427 (Vcc = 5 V)
Vcc=5 V
Description:
- Si-MMIC-Amplifier in SIEGET® 25-Technologie
Summary of features:
- Cascadable 50 Ω-gain block
- Unconditionally stable
- Gain |S21|2 = 18.5 dB at 1.8 GHz (Appl.1)
- Gain |S21|2 = 22 dB at 1.8 GHz (Appl.2)
- IP3out = +7 dBm at 1.8 GHz (VD=3V, ID=9.4mA)
- Noise figure NF = 2.2 dB at 1.8 GHz
- Typical device voltage VD = 2 V to 5 V
- Reverse isolation > 35 dB (Appl.2)
- Pb-free (RoHS compliant) package
Target applications:
- Ideal for GSM band - PCS-1900 and others
S-parameters
Product info: BGA427
Application note: AN030
Other circuits
Simulate: Network Analysis
Technical Assistance