Low Noise Amplifier BGA524N6 for GNSS Applications in 1550 MHz - 1615MHz with a High Q Inductor for Matching (Vcc = 2.8 V)
Open online SPICE simulator circuit link: rf_BGA524N6_AN400_2v8.tsc
BGA524N6 - Low noise Amplifier for GNSS Applications
in 1550 MHz - 1615MHz with a High Q Inductor
for Matching (Vcc = 2.8 V)
Vcc=2.8 V
Description:
- The BGA524N6 is a front end low noise amplifier for Global Navigation Satellite
Systems (GNSS) from 1550 MHz to 1615 MHz like GPS, GLONASS, Beidou,
Galileo and others. The BGA524N6 is based upon Infineon Technologies B7HF
Silicon Germanium technology. It operates from 1.5 V to 3.3 V supply voltage.
Summary of features:
- High insertion power gain: 19.6 dB
- Out-of-band input 3rd order intercept point: -4dBm
- Input 1 dB compression point: -12 dBm
- Low noise figure: 0.55 dB
- Very low current consumption: 2.5 mA
- Operating frequencies: 1550 - 1615 MHz
- Supply voltage: 1.5 V to 3.3 V
- Digital on/off switch (1V logic high level)
- Ultra small TSNP-6-2 leadless package (footprint: 0.7 x 1.1 mm2)
- B7HF Silicon Germanium technology
- RF output internally matched to 50 Ω
- Only 1 external SMD component necessary
- 2kV HBM ESD protection (including AI-pin)
- Pb-free (RoHS compliant) package
Target applications:
- Ideal for all Global Navigation Satellite Systems (GNSS) like GPS, GLONASS,
Beidou, Galileo and others
S-parameters
Product info: BGA524N6
Application note: AN400
Other circuits
Simulate: Network Analysis
Technical Assistance