Automotive Low Dropout (LDO) linear voltage regulator OPTIREG™ TLE4267G application circuit
Open online SPICE simulator circuit link: atv_LDO_TLE4267G_application_circuit.tsc
Automotive Low-dropout voltage linear voltage regulator TLE4267G Application Circuit
Thermal model description:
THERMAL_MODEL = 1: PG-TSON-10 1s0p 600mm2 cooling area
THERMAL_MODEL = 2: PG-TSON-10 1s0p, footprint
THERMAL_MODEL = 3: PG-TSON-10 2s2p
THERMAL_MODEL = 10: No self-heating, only TEMP value used as a temperature
The TLE4267 is a 5 V low drop voltage regulator for automotive applications in the PG-TO263-7 or PG-DSO-14
package. It supplies an output current of greater than 400 mA. The IC is short-circuit-proof and has an
overtemperature protection circuit.
Voltage Regulator
Technical Assistance
Product Info: TLE4267G
Other circuits