Infineon Designer powered by TinaCloud

Automotive Low Dropout (LDO) linear voltage regulator OPTIREG™ TLE4284D V50 application circuit

Open online SPICE simulator circuit link: atv_LDO_TLE4284DV50_application_circuit.tsc


Automotive low-dropout voltage regulator TLE4284D V50

Thermal model description:
THERMAL_MODEL = 1: PG-TSON-10 1s0p 600mm2 cooling area
THERMAL_MODEL = 2: PG-TSON-10 1s0p, footprint
THERMAL_MODEL = 3: PG-TSON-10 2s2p
THERMAL_MODEL = 10: No self-heating, only TEMP value used as a temperature

The TLE 4284 is a monolithic integrated NPN type voltage regulator that can supply loads up to 1.0 A.
The chip is housed in a surface mounted PG-TO252-3-11 package (DPAK). It is designed to
supply microprocessor systems or other loads under the severe conditions of automotive applications
and therefore, it is equipped with additional protection against overload, short circuit and overtemperature.
An input voltage VI in the range of (VQ + VDR) < VI < 40 V is regulated to VQ. The dropout
voltage VDR ranges from 1.1 V to 1.4 V depending on the load current level.
The device operates in the temperature range of Tj= -40 to 150 °C.



Voltage Regulator
Technical Assistance

Product Info: TLE4284D V50

Other circuits