Infineon Designer powered by TinaCloud

Automotive Low Dropout (LDO) linear voltage regulator OPTIREG™ TLS115B0EJ with High-precision voltage tracker

Open online SPICE simulator circuit link: atv_LDO_TLS115BOEJ_application_circuit.tsc


OPTIREG™ monolithic integrated low-dropout voltage linear voltage regulator
TLS115B0EJ with High-precision voltage tracker Application Circuit

Thermal model description:
THERMAL_MODEL = 1: PG-TSON-10 1s0p 600mm2 cooling area
THERMAL_MODEL = 2: PG-TSON-10 1s0p, footprint
THERMAL_MODEL = 3: PG-TSON-10 2s2p
THERMAL_MODEL = 10: No self-heating, only TEMP value used as a temperature

The OPTIREG™ linear voltage regulator TLS115B0EJ is a monolithic, integrated low-dropout voltage tracking
regulator with high accuracy in a small PG-DSO-8 package. The TLS115B0EJ is designed to supply off-board
systems, for example sensors in powertrain management systems under the severe conditions of automotive
applications. The TLS115B0EJ provides protection functions against reverse polarity as well as against short
circuit to GND and to battery. The output voltage follows the reference voltage that is applied to the ADJ input
with very high accuracy up to a supply voltage of 45 V and up to an output current of 150 mA. The required
minimum reference voltage at ADJ is 2.0 V.



Voltage Regulator
Technical Assistance

Product Info: TLS115B0EJ

Other circuits