Infineon Designer powered by TinaCloud

12V Automotive Low Dropout Linear Voltage Regulator application circuit for 5 V output voltage using TLS715B0NAV50 with highest automotive package power density

Open online SPICE simulator circuit link: atv_LDO_TLS715B0NAV50_application_circuit.TSC


Automotive Low Dropout Linear Voltage Regulator TLS715B0NA V50
Application Circuit

Thermal model description:
THERMAL_MODEL = 1: JEDEC 1s0p 600mm2 cooling area
THERMAL_MODEL = 2: JEDEC 1s0p 300mm2 cooling area
THERMAL_MODEL = 3: JEDEC 1s0p, footprint
THERMAL_MODEL = 4: JEDEC 2s2p, with vias
THERMAL_MODEL = 10: No self-heating, only TEMP value used as a temperature

Model performance :
- dynamic behavior not modeled (CQ/ESR stability, line/load transient response,
start-up, PSRR)
- static behavior is modelled by approximation to the real behavior of the device
over temperature
- the thermal simulations represent an approximation of the actual thermal
behavior of the device according to the JEDEC standards at power = 1 Watt
and Ambient Temperature = 85 °C

TLS715B0NA V50 - OPTIREG™ Linear Voltage Regulator is a low dropout linear voltage regulator
for load current up to 150 mA. An input voltage of up to 40 V is regulated to VQ,nom = 5 V with ±2 %
precision. The TLS715B0, with a typical quiescent current of 36 μA, is the ideal solution for systems
requiring very low operating current, such as those permanently connected to the battery.

Other circuits
Voltage Regulator
Product info: TLS715B0NA V50


Technical Assistance


Evaluation Board: TLS715B0_TSNP BOARD