Infineon Designer powered by TinaCloud

Automotive Low Dropout (LDO) and Ultra Low Quiescent Current Linear Voltage Regulator OPTIREG™ TLS810A1LD V33 application circuit for 3.3 V output voltage

Open online SPICE simulator circuit link: atv_LDO_TLS810A1LDV33_application_circuit.TSC


Automotive Ultra Low Quiescent Current Linear Voltage Regulator TLS810A1LD V33
Application Circuit

The TLS810A1 is a linear voltage regulator featuring wide input voltage range, low drop out voltage and ultra
low quiescent current.
With an input voltage range of 2.75 V to 42 V and ultra low quiescent of only 5 µA, the regulator is perfectly
suitable for automotive or any other supply systems connected permanently to the battery.
The TLS810A1LDV33 is the fixed 3.3 V output version with an accuracy of 2 % and output current capability up
to 100 mA.
The new regulation concept implemented in TLS810A1 combines fast regulation and very good stability while
requiring only a small ceramic capacitor of 1 μF at the output.
The tracking region starts already at input voltages of 2.75 V (extended operating range). This makes the
TLS810A1 also suitable to supply automotive systems that need to operate during cranking condition.

Thermal model description:
THERMAL_MODEL = 1: PG-TSON-10 1s0p 600mm2 cooling area
THERMAL_MODEL = 2: PG-TSON-10 1s0p, footprint
THERMAL_MODEL = 3: PG-TSON-10 2s2p

Other circuits

Product Info: TLS810A1LD V33

Technical Assistance
Voltage Regulator