Automotive Low Dropout Linear Voltage Regulator OPTIREG™ TLS820D0EL V50 application circuit for 5V output voltage
Open online SPICE simulator circuit link: atv_LDO_TLS820D0ELV50_application_circuit.tsc
Automotive Low Dropout Linear Voltage Regulator TLS820D0EL V50
Application Circuit
Thermal model description:
THERMAL_MODEL = 1: JEDEC 1s0p 600mm2 cooling area
THERMAL_MODEL = 2: JEDEC 1s0p 300mm2 cooling area
THERMAL_MODEL = 3: JEDEC 1s0p, footprint
THERMAL_MODEL = 4: JEDEC 2s2p, with vias
THERMAL_MODEL = 10: No self-heating, only TEMP value used as a temperature
The TLS820D0EL V50 is a high performance very low dropout linear voltage regulator
family for 5 V supply in a SSOP14-EP package. With an input voltage range of 3 V to 40 V
and very low quiescent of only 40 μA, these regulators are perfectly suitable for automotive
or any other supply systems connected to the battery permanently. Maximum output current
is 200mA with an output voltage accuracy of 2 % over temperature. The new loop concept
combines fast regulation and very good stability while requiring only one small ceramic
capacitor of 1 μF at the output. At currents below 100 mA the device will have a very low
typical dropout voltage of only 70 mV.
Model performance :
- dynamic behavior not modeled (CQ/ESR stability, line/load transient response,
start-up, PSRR)
- static behavior is modelled by approximation to the real behavior of the device
over temperature
- the thermal simulations represent an approximation of the actual thermal
behavior of the device according to the JEDEC standards at power = 1 Watt
and Ambient Temperature = 85 °C
Technical Assistance
Product info: TLS820D0EL V50
Other circuits
Voltage Regulator