Automotive Linear Voltage Regulator LDO OPTIREG™ TLS835D2EL VSE typical application circuit
Open online SPICE simulator circuit link: atv_LDO_TLS835D2ELVSE_application_circuit.tsc
Low Dropout Linear Voltage Regulator TLS835D2ELVSE
Application Circuit
The OPTIREG™ Linear TLS835D2ELVSE is a linear voltage regulator with high performance,
very low dropout linear voltage and very low quiescent current. With an input voltage range of
3 V to 40 V and very low quiescent current of only 20 µA, this regulator is perfectly suitable for
automotive or other supply systems permanently connected to the battery. The new loop
concept combines fast regulation and very high stability while requiring only one small ceramic
capacitor of 1 µF at the output. At output currents below 100 mA the device has a very low
dropout voltage of only 100 mV (for an output voltage of 5 V) and 120 mV (for an output
voltage of 3.3 V). This makes the TLS835D2ELVSE suitable for automotive systems that need
to operate during cranking condition.
The Device has internal protection features such as output current limitation and overtemperature
shutdown, protect the device from immediate damage caused by failures such as output shorted to
GND, overcurrent or overtemperature conditions.
Thermal model description:
THERMAL_MODEL = 1: JEDEC 1s0p, 600mm2 cooling area
THERMAL_MODEL = 2: JEDEC 1s0p, 300mm2 cooling area
THERMAL_MODEL = 3: JEDEC 1s0p, footprint
THERMAL_MODEL = 4: JEDEC 2s2p
THERMAL_MODEL = 10: No self heating, only TEMP value used as temperature
Model performance :
- dynamic behavior not modeled (CQ/ESR stability, line/load transient response,
start-up, PSRR)
- static behavior is modeled by approximation to the real behavior of the device
over temperature
- the thermal simulations represent an approximation of the actual thermal
behavior of the device according to the JEDEC standards at Power = 2W
and Ambient Temperature = 85°C
Other circuits
Product info: TLS835D2ELVSE
Evaluation Board: TLS835D2ELVSE BOARD
Voltage Regulator