Infineon Designer powered by TinaCloud

Automotive Low Dropout (LDO) Linear Voltage Regulator OPTIREG™ TLS850F0TA V50 application circuit for 5V output voltage

Open online SPICE simulator circuit link: atv_LDO_TLS850F0TAV50_application_circuit.TSC


Automotive Low Dropout (LDO) Linear Voltage Regulator OPTIREG™ TLS850F0TA V50

Thermal model description:
THERMAL_MODEL = 1: SSOP14 1s0p 600mm2 cooling area
THERMAL_MODEL = 2: SSOP14 1s0p footprint
THERMAL_MODEL = 3: SSOP14 2s2p
THERMAL_MODEL = 10: No self-heating, only TEMP value used as a temperature

The TLS850F0TAV50 is a high performance very low dropout linear voltage regulator for 5 V supply
in a PGTO263-7 package.

With an input voltage range of 3 V to 40 V and very low quiescent of only 40 µA, these regulators
are perfectly suitable for automotive or any other supply systems connected to the battery
permanently. The TLS850F0TAV50 provides an output voltage accuracy of 2 % and a maximum
output current up to 500 mA.

The new loop concept combines fast regulation and very good stability while requiring only one small
ceramic capacitor of 1 µF at the output. At currents below 100 mA the device will have a very low typical
dropout voltage of only 70 mV. The operating range starts already at input voltages of only 3 V
(extended operating range). This makes the TLS850F0TAV50 also suitable to supply automotive systems
that need to operate during cranking condition.

Voltage Regulator

Technical Assistance

Other circuits
Product info: TLS850F0TA V50