24V dual channel smart High Side Switch PROFET™ BTF6070-2ERV typical application circuit for inductive, resistive and capacitive loads
Open online SPICE simulator circuit link: atv_bp_24V_BTF6070-2ERV_typical_application.tsc
24V Dual Channel Smart High-Side Switch BTF6070-2ERV
Typical Application Circuit
Thermal Model description:
select_rc=1: P=1W; T=85°C; PCB type: 1s0p footprin
select_rc=2: P=1W; T=85°C; PCB type: 1s0p 300mm2
select_rc=3: P=1W; T=85°C; PCB type: 1s0p 600mm2
select_rc=4: P=1W; T=85°C; PCB type: 2s2p
where: P=power injected in chip; T=ambient temperature
"Analysis->Transient: Start - End Display"
- Double click on the green window to enter design criteria
- Click on "Run" and Simulate Transient
The BTF6070-2ERV is a 60 mΩ dual channel Smart High-Side Power Switch
It is specially designed to drive Valve Applications in the harsh automotive
environment.The µC compatible power switch can serve a wide application
portfolio starting from 12V up to 24V DC.
Technical Assistance
Other circuits
PROFET™ +24V: What the designer should know
Smart Switch Finder
Product info: BTF6070-2ERV